??
CAD model selection
ASH-50-4-3/B._AP
HELP_VARIABLE
Company
CSF Inox
Description
ASH - Hygienic self-priming certified pumps - ASH series
Bill of material
ASH-50-4-3/B._AP
TM
Motor type
IEC
MM
Motor brand
Weg
T
Size
PL
Pole number
4
FR
Motor frequency
Hz
NGR
Number of revolutions
1450 rpm
PM
kW
PMCV
Engine power
CV
MAT
Material
AISI 316L-1.4409-CF3M
BO
Connection type
BO1
Inlet
BO2
Discharge
FT
Feet
Adjustable feet
BA
Inlet port
CRN
Shroud
DRN
Drainage
Preview - Generation
Preview
3D
2D

Embedded user actions